over recommended ranges of supply voltage and operating free-air temperature (unless otherwise noted)(1) (2)
| PARAMETER |
VCC |
PMMCOREVx |
TEMPERATURE (TA) |
UNIT |
| –40°C |
25°C |
60°C |
85°C |
| TYP |
MAX |
TYP |
MAX |
TYP |
MAX |
TYP |
MAX |
ILPM3, LCD, ext. bias |
Low-power mode 3 (LPM3) current, LCD 4-mux mode, external biasing(1) (2) |
3 V |
0 |
2.3 |
|
2.7 |
3.1 |
5.4 |
|
7.4 |
11.5 |
µA |
| 1 |
2.3 |
|
2.7 |
|
5.6 |
|
7.5 |
|
| 2 |
2.4 |
|
2.8 |
|
5.8 |
|
7.7 |
|
| 3 |
2.4 |
|
2.8 |
3.5 |
5.9 |
|
7.9 |
13.2 |
ILPM3, LCD, int. bias |
Low-power mode 3 (LPM3) current, LCD 4-mux mode, internal biasing, charge pump disabled(1)(3) |
3 V |
0 |
2.7 |
|
3.2 |
3.8 |
5.9 |
|
7.9 |
12.2 |
µA |
| 1 |
2.7 |
|
3.2 |
|
6.1 |
|
8.1 |
|
| 2 |
2.8 |
|
3.3 |
|
6.2 |
|
8.3 |
|
| 3 |
2.8 |
|
3.3 |
4.9 |
6.4 |
|
8.4 |
13.7 |
ILPM3 LCD,CP |
Low-power mode 3 (LPM3) current, LCD 4-mux mode, internal biasing, charge pump enabled(1)(4) |
2.2 V |
0 |
|
|
3.8 |
|
|
|
|
|
µA |
| 1 |
|
|
3.9 |
|
|
|
|
|
| 2 |
|
|
4.0 |
|
|
|
|
|
| 3 V |
0 |
|
|
4.0 |
|
|
|
|
|
µA |
| 1 |
|
|
4.1 |
|
|
|
|
|
| 2 |
|
|
4.2 |
|
|
|
|
|
| 3 |
|
|
4.2 |
|
|
|
|
|
(1) Current for watchdog timer clocked by ACLK and RTC clocked by LFXT1 (32768 Hz) included. ACLK = low-frequency crystal operation (XTS = 0, XT1DRIVEx = 0).
CPUOFF = 1, SCG0 = 1, SCG1 = 1, OSCOFF = 0 (LPM3), fACLK = 32768 Hz, fMCLK = fSMCLK = fDCO = 0 MHz
Current for brownout included. Low-side supervisor and monitors disabled (SVSL, SVML). High-side supervisor and monitor disabled (SVSH, SVMH). RAM retention enabled.
(2) LCDMx = 11 (4-mux mode), LCDREXT = 1, LCDEXTBIAS = 1 (external biasing), LCD2B = 0 (1/3 bias), LCDCPEN = 0 (charge pump disabled), LCDSSEL = 0, LCDPREx = 101, LCDDIVx = 00011 (fLCD = 32768 Hz/32/4 = 256 Hz)
Current through external resistors not included (voltage levels are supplied by test equipment).
Even segments S0, S2,... = 0, odd segments S1, S3,... = 1. No LCD panel load.
(3) LCDMx = 11 (4-mux mode), LCDREXT = 0, LCDEXTBIAS = 0 (internal biasing), LCD2B = 0 (1/3 bias), LCDCPEN = 0 (charge pump disabled), LCDSSEL = 0, LCDPREx = 101, LCDDIVx = 00011 (fLCD = 32768 Hz/32/4 = 256 Hz)
Even segments S0, S2,... = 0, odd segments S1, S3,... = 1. No LCD panel load.
(4) LCDMx = 11 (4-mux mode), LCDREXT = 0, LCDEXTBIAS = 0 (internal biasing), LCD2B = 0 (1/3 bias), LCDCPEN = 1 (charge pump enabled), VLCDx = 1000 (VLCD = 3 V, typical), LCDSSEL = 0, LCDPREx = 101, LCDDIVx = 00011 (fLCD = 32768 Hz/32/4 = 256 Hz)
Even segments S0, S2,... = 0, odd segments S1, S3,... = 1. No LCD panel load.