ZHCS888H January 2010 – May 2021 MSP430F5418A , MSP430F5419A , MSP430F5435A , MSP430F5436A , MSP430F5437A , MSP430F5438A
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| I(SVSH) | SVS current consumption | SVSHE = 0, DVCC = 3.6 V | 0 | nA | ||
| SVSHE = 1, DVCC = 3.6 V, SVSHFP = 0 | 200 | |||||
| SVSHE = 1, DVCC = 3.6 V, SVSHFP = 1 | 1.5 | µA | ||||
| V(SVSH_IT–) | SVSH on voltage level(1) | SVSHE = 1, SVSHRVL = 0 | 1.57 | 1.68 | 1.78 | V |
| SVSHE = 1, SVSHRVL = 1 | 1.79 | 1.88 | 1.98 | |||
| SVSHE = 1, SVSHRVL = 2 | 1.98 | 2.08 | 2.21 | |||
| SVSHE = 1, SVSHRVL = 3 | 2.10 | 2.18 | 2.31 | |||
| V(SVSH_IT+) | SVSH off voltage level(1) | SVSHE = 1, SVSMHRRL = 0 | 1.62 | 1.74 | 1.85 | V |
| SVSHE = 1, SVSMHRRL = 1 | 1.88 | 1.94 | 2.07 | |||
| SVSHE = 1, SVSMHRRL = 2 | 2.07 | 2.14 | 2.28 | |||
| SVSHE = 1, SVSMHRRL = 3 | 2.20 | 2.30 | 2.42 | |||
| SVSHE = 1, SVSMHRRL = 4 | 2.32 | 2.40 | 2.55 | |||
| SVSHE = 1, SVSMHRRL = 5 | 2.52 | 2.70 | 2.88 | |||
| SVSHE = 1, SVSMHRRL = 6 | 2.90 | 3.10 | 3.23 | |||
| SVSHE = 1, SVSMHRRL = 7 | 2.90 | 3.10 | 3.23 | |||
| tpd(SVSH) | SVSH propagation delay | SVSHE = 1, dVDVCC/dt = 10 mV/µs, SVSHFP = 1 | 2.5 | µs | ||
| SVSHE = 1, dVDVCC/dt = 1 mV/µs, SVSHFP = 0 | 20 | |||||
| t(SVSH) | SVSH on or off delay time | SVSHE = 0 → 1, SVSHFP = 1 | 12.5 | µs | ||
| SVSHE = 0 → 1, SVSHFP = 0 | 100 | |||||
| dVDVCC/dt | DVCC rise time | 0 | 1000 | V/s | ||