ZHCS888H January 2010 – May 2021 MSP430F5418A , MSP430F5419A , MSP430F5435A , MSP430F5436A , MSP430F5437A , MSP430F5438A
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS(1) | VCC | MIN | TYP | MAX | UNIT | ||
|---|---|---|---|---|---|---|---|---|
| EI | Integral linearity error(2) | ADC12SR = 0, REFOUT = 1 | fADC12CLK ≤ 4.0 MHz | 2.2 V, 3 V | ±1.7 | LSB | ||
| ADC12SR = 0, REFOUT = 0 | fADC12CLK ≤ 2.7 MHz | ±2.5 | ||||||
| ED | Differential linearity error(2) | ADC12SR = 0, REFOUT = 1 | fADC12CLK ≤ 4.0 MHz | 2.2 V, 3 V | –1.0 | +1.5 | LSB | |
| ADC12SR = 0, REFOUT = 1 | fADC12CLK ≤ 2.7 MHz | –1.0 | +1.0 | |||||
| ADC12SR = 0, REFOUT = 0 | fADC12CLK ≤ 2.7 MHz | –1.0 | +2.5 | |||||
| EO | Offset error(3) | ADC12SR = 0, REFOUT = 1 | fADC12CLK ≤ 4.0 MHz | 2.2 V, 3 V | ±2.0 | ±4.0 | LSB | |
| ADC12SR = 0, REFOUT = 0 | fADC12CLK ≤ 2.7 MHz | ±2.0 | ±4.0 | |||||
| EG | Gain error(3) | ADC12SR = 0, REFOUT = 1 | fADC12CLK ≤ 4.0 MHz | 2.2 V, 3 V | ±1.0 | ±2.5 | LSB | |
| ADC12SR = 0, REFOUT = 0 | fADC12CLK ≤ 2.7 MHz | ±1.5%(4) | VREF | |||||
| ET | Total unadjusted error | ADC12SR = 0, REFOUT = 1 | fADC12CLK ≤ 4.0 MHz | 2.2 V, 3 V | ±2 | ±5 | LSB | |
| ADC12SR = 0, REFOUT = 0 | fADC12CLK ≤ 2.7 MHz | ±1.5%(4) | VREF | |||||