ZHCS888H January 2010 – May 2021 MSP430F5418A , MSP430F5419A , MSP430F5435A , MSP430F5436A , MSP430F5437A , MSP430F5438A
PRODUCTION DATA
Figure 9-9 shows the port diagram. Table 9-49 summarizes the selection of the pin functions.
Figure 9-9 Port P5 (P5.4 to P5.7) Diagram| PIN NAME (P5.x) | x | FUNCTION | CONTROL BITS OR SIGNALS(1) | |
|---|---|---|---|---|
| P5DIR.x | P5SEL.x | |||
| P5.4/UCB1SOMI/UCB1SCL | 4 | P5.4 (I/O) | I: 0; O: 1 | 0 |
| UCB1SOMI/UCB1SCL(2) (3) | X | 1 | ||
| P5.5/UCB1CLK/UCA1STE | 5 | P5.5 (I/O) | I: 0; O: 1 | 0 |
| UCB1CLK/UCA1STE(2) (4) | X | 1 | ||
| P5.6/UCA1TXD/UCA1SIMO | 6 | P5.6 (I/O) | I: 0; O: 1 | 0 |
| UCA1TXD/UCA1SIMO(2) | X | 1 | ||
| P5.7/UCA1RXD/UCA1SOMI | 7 | P5.7 (I/O) | I: 0; O: 1 | 0 |
| UCA1RXD/UCA1SOMI(2) | X | 1 | ||