over recommended ranges of supply voltage and operating free-air temperature (unless otherwise noted)(1)(2)| PARAMETER | VCC | PMMCOREVx | –40°C | 25°C | 60°C | 85°C | UNIT |
|---|
| TYP | MAX | TYP | MAX | TYP | MAX | TYP | MAX |
|---|
| ILPM0,1MHz | Low-power mode 0(3)(9) | 2.2 V | 0 | 69 | 93 | 69 | 93 | 69 | 93 | 69 | 93 | µA |
| 3.0 V | 3 | 73 | 100 | 73 | 100 | 73 | 100 | 73 | 100 |
| ILPM2 | Low-power mode 2(4)(9) | 2.2 V | 0 | 11 | 15.5 | 11 | 15.5 | 11 | 15.5 | 11 | 15.5 | µA |
| 3.0 V | 3 | 11.7 | 17.5 | 11.7 | 17.5 | 11.7 | 17.5 | 11.7 | 17.5 |
| ILPM3,XT1LF | Low-power mode 3, crystal mode(5)(9) | 2.2 V | 0 | 1.4 | | 1.7 | | 2.6 | | 6.6 | | µA |
| 1 | 1.5 | | 1.8 | | 2.9 | | 9.9 | |
| 2 | 1.5 | | 2.0 | | 3.3 | | 10.1 | |
| 3.0 V | 0 | 1.8 | | 2.1 | 2.4 | 2.8 | | 7.1 | 13.6 |
| 1 | 1.8 | | 2.3 | | 3.1 | | 10.5 | |
| 2 | 1.9 | | 2.4 | | 3.5 | | 10.6 | |
| 3 | 2.0 | | 2.3 | 2.6 | 3.9 | | 11.8 | 14.8 |
| ILPM3,VLO | Low-power mode 3, VLO mode(6)(9) | 3.0 V | 0 | 1.0 | | 1.2 | 1.42 | 2.0 | | 5.8 | 12.9 | µA |
| 1 | 1.0 | | 1.3 | | 2.3 | | 6.0 | |
| 2 | 1.1 | | 1.4 | | 2.8 | | 6.2 | |
| 3 | 1.2 | | 1.4 | 1.62 | 3.0 | | 6.2 | 13.9 |
| ILPM4 | Low-power mode 4(7)(9) | 3.0 V | 0 | 1.1 | | 1.2 | 1.35 | 1.9 | | 5.7 | 12.9 | µA |
| 1 | 1.2 | | 1.2 | | 2.2 | | 5.9 | |
| 2 | 1.3 | | 1.3 | | 2.6 | | 6.1 | |
| 3 | 1.3 | | 1.3 | 1.52 | 2.9 | | 6.2 | 13.9 |
| ILPM4.5 | Low-power mode 4.5(8) | 3.0 V | | 0.10 | | 0.10 | 0.13 | 0.20 | | 0.50 | 1.14 | µA |
(1) All inputs are tied to 0 V or to VCC. Outputs do not source or sink any current.
(2) The currents are characterized with a Micro Crystal MS1V-T1K crystal with a load capacitance of 12.5 pF. The internal and external load capacitance are chosen to closely match the required 12.5 pF.
(3) Current for watchdog timer clocked by SMCLK included. ACLK = low-frequency crystal operation (XTS = 0, XT1DRIVEx = 0).
CPUOFF = 1, SCG0 = 0, SCG1 = 0, OSCOFF = 0 (LPM0), fACLK = 32768 Hz, fMCLK = 0 MHz, fSMCLK = fDCO = 1 MHz
(4) Current for watchdog timer and RTC clocked by ACLK included. ACLK = low-frequency crystal operation (XTS = 0, XT1DRIVEx = 0).
CPUOFF = 1, SCG0 = 0, SCG1 = 1, OSCOFF = 0 (LPM2), fACLK = 32768 Hz, fMCLK = 0 MHz, fSMCLK = fDCO = 0 MHz, DCO setting = 1 MHz operation, DCO bias generator enabled.
(5) Current for watchdog timer and RTC clocked by ACLK included. ACLK = low-frequency crystal operation (XTS = 0, XT1DRIVEx = 0).
CPUOFF = 1, SCG0 = 1, SCG1 = 1, OSCOFF = 0 (LPM3), fACLK = 32768 Hz, fMCLK = fSMCLK = fDCO = 0 MHz
(6) Current for watchdog timer and RTC clocked by ACLK included. ACLK = VLO.
CPUOFF = 1, SCG0 = 1, SCG1 = 1, OSCOFF = 0 (LPM3), fACLK = fVLO, fMCLK = fSMCLK = fDCO = 0 MHz
(7) CPUOFF = 1, SCG0 = 1, SCG1 = 1, OSCOFF = 1 (LPM4), fDCO = fACLK = fMCLK = fSMCLK = 0 MHz
(8) Internal regulator disabled. No data retention.
CPUOFF = 1, SCG0 = 1, SCG1 = 1, OSCOFF = 1, PMMREGOFF = 1 (LPM4.5), fDCO = fACLK = fMCLK = fSMCLK = 0 MHz
(9) Current for brownout, high side supervisor (SVSH) normal mode included. Low-side supervisor (SVSL) and low-side monitor (SVML) disabled. High-side monitor (SVMH) disabled. RAM retention enabled.