ZHCS482F July 2011 – September 2018 MSP430F5340 , MSP430F5341 , MSP430F5342
PRODUCTION DATA.
Figure 6-9 and Figure 6-10 show the port diagrams. Table 6-48 summarizes the selection of the pin functions.
PIN NAME (P5.x) | x | FUNCTION | CONTROL BITS OR SIGNALS(1) | |||
---|---|---|---|---|---|---|
P5DIR.x | P5SEL.4 | P5SEL.5 | XT1BYPASS | |||
P5.4/XIN | 4 | P5.4 (I/O) | I: 0; O: 1 | 0 | X | X |
XIN crystal mode(2) | X | 1 | X | 0 | ||
XIN bypass mode(2) | X | 1 | X | 1 | ||
P5.5/XOUT | 5 | P5.5 (I/O) | I: 0; O: 1 | 0 | X | X |
XOUT crystal mode(3) | X | 1 | X | 0 | ||
P5.5 (I/O)(3) | X | 1 | X | 1 |