5.4 Active Mode Supply Current Into VCC Excluding External Current
over recommended operating free-air temperature (unless otherwise noted)(1)(2)(3)
| PARAMETER |
EXECUTION MEMORY |
VCC |
PMMCOREVx |
FREQUENCY (fDCO = fMCLK = fSMCLK) |
UNIT |
| 1 MHz |
8 MHz |
12 MHz |
20 MHz |
25 MHz |
| TYP |
MAX |
TYP |
MAX |
TYP |
MAX |
TYP |
MAX |
TYP |
MAX |
| IAM, Flash |
Flash |
3 V |
0 |
0.36 |
0.47 |
2.32 |
2.60 |
|
|
|
|
|
|
mA |
| 1 |
0.40 |
|
2.65 |
|
4.0 |
4.4 |
|
|
|
|
| 2 |
0.44 |
|
2.90 |
|
4.3 |
|
7.1 |
7.7 |
|
|
| 3 |
0.46 |
|
3.10 |
|
4.6 |
|
7.6 |
|
10.1 |
11.0 |
| IAM, RAM |
RAM |
3 V |
0 |
0.20 |
0.24 |
1.20 |
1.30 |
|
|
|
|
|
|
mA |
| 1 |
0.22 |
|
1.35 |
|
2.0 |
2.2 |
|
|
|
|
| 2 |
0.24 |
|
1.50 |
|
2.2 |
|
3.7 |
4.2 |
|
|
| 3 |
0.26 |
|
1.60 |
|
2.4 |
|
3.9 |
|
5.3 |
6.2 |
(1) All inputs are tied to 0 V or to VCC. Outputs do not source or sink any current.
(2) The currents are characterized with a Micro Crystal MS1V-T1K crystal with a load capacitance of 12.5 pF. The internal and external load capacitance are chosen to closely match the required 12.5 pF.
(3) Characterized with program executing typical data processing.
fACLK = 32786 Hz, fDCO = fMCLK = fSMCLK at specified frequency.
XTS = CPUOFF = SCG0 = SCG1 = OSCOFF= SMCLKOFF = 0.