5.30 USCI (UART Mode)
over recommended ranges of supply voltage and operating free-air temperature (unless otherwise noted)
| PARAMETER |
VCC |
MIN |
MAX |
UNIT |
| tτ |
UART receive deglitch time(1) |
2.2 V |
50 |
600 |
ns |
| 3 V |
50 |
600 |
(1) Pulses on the UART receive input (UCxRX) shorter than the UART receive deglitch time are suppressed. To ensure that pulses are correctly recognized, their duration should exceed the maximum specification of the deglitch time.