ZHCSKL3B December 2019 – October 2020 LP8866-Q1
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
LOGIC INPUT EN | ||||||
VENIL | EN logic low threshold | 0.4 | V | |||
VENIH | EN logic high threshold | 1.2 | V | |||
RENPD | EN pin internal pull down resistance | 1 | MΩ | |||
LOGIC INPUT SDA, SCL, BST_SYNC and PWM | ||||||
VIL | Logic low threshold | VDD = 3.3V and 5V | 0.4 | V | ||
VIH | Logic high threshold | VDD = 3.3V and 5V | 1.2 | V | ||
LOGIC OUTPUT SDA, INT | ||||||
VOL | Output level low | I = 3mA | 0.2 | 0.4 | V | |
ILEAKAGE | Output leakage current | V = 3.3V | 1 | µA |