ZHCSKL3B December 2019 – October 2020 LP8866-Q1
PRODUCTION DATA
Dimming mode can be adjusted via an external resistor to MODE pin (see Table 7-7). Resistor with 1% accuracy is needed to ensure proper operation.
R_MODE (kΩ) | MODE | I2C Address |
---|---|---|
3.92 | Phase-shift PWM Mode | 0x2B |
4.75 | Hybrid Mode | 0x2B |
5.76 | Current Dimming Mode | 0x2B |
7.87 | Direct PWM Mode | 0x2B |
11 | Phase-shift PWM Mode | 0x2A |
17.8 | Hybrid Mode | 0x2A |
42.2 | Current Dimming Mode | 0x2A |
124 | Direct PWM Mode | 0x2A |