ZHCSKL3B December 2019 – October 2020 LP8866-Q1
PRODUCTION DATA
Some critical faults can trigger fault recover state. LED drivers, boost converter, and power-line FET are disabled for 100 ms, and the device attempts to restart from standby mode if EN is still high and brightness is greater than zero.