ZHCSKL3B December 2019 – October 2020 LP8866-Q1
PRODUCTION DATA
Figure 8-1 shows a full application for the LP8866-Q1 device in a boost topology. It supports 6 LED strings in display mode, each at 150 mA, with an automatic 60° phase shift. Brightness control register is used for LED dimming method through I2C communication. The charge pump is enabled for a 400-kHz boost switching frequency with spread spectrum.