ZHCSKL3B December 2019 – October 2020 LP8866-Q1
PRODUCTION DATA
If during LP8866-Q1 device initialization, the factory default configuration for registers, options and trim bits are not corrected loaded from memory, LP8866-Q1 keeps operating normally, unless other fault criteria is triggered. The CRCERR_STATUS fault bit are set in the SUPPLY_FAULT_STATUS register and the INT pin are triggered.