ZHCSSH5 august 2023 LOG200
ADVANCE INFORMATION
The LOG200 has a maximum supply voltage of 12.6 V (±6.3 V) and a minimum supply voltage of 4.5 V (±2.25 V). Decoupling capacitors must be used on the power supply and VCM pins.
In many cases, a 5‑V single-ended supply or ±5‑V bipolar supply is used. If the only power supply available in the system is a 3.3‑V single-ended supply, a boost converter is needed to achieve the 4.5‑V minimum operating voltage required by the LOG200. This approach can require larger decoupling capacitors to reduce the effects of power-supply ripple on the device.