ZHCS566I February 2010 – March 2022 LMZ12010
PRODUCTION DATA
The LMZ12010 is fully supported by WEBENCH which offers: component selection, and electrical and thermal simulations. Additionally, there are both evaluation and demonstration boards that can be used as a starting point for design. The following list of steps can be used to manually design the LMZ12010 application.
All references to values refer to the typical applications schematic Figure 8-1.