ZHCSEK3G December 2015 – August 2022 LMX2592
PRODUCTION DATA
请参考 PDF 数据表获取器件具体的封装图。
Once the spur is identified and understood, there will likely be a desire to try to minimize them. 8-2 gives some common methods.
| SPUR TYPE | WAYS TO REDUCE | TRADE-OFF | |
|---|---|---|---|
| OSCin |
| ||
| Phase Detector |
| ||
| fOUT % fOSC | Use an OSCin signal with low amplitude and high slew rate (like LVDS) | ||
| fVCO% fOSC |
| ||
| fVCO% fPD | Avoid this spur by shifting the phase detector frequency (with the programmable input multiplier or R divider) or shifting the VCO frequency. This spur is better at higher VCO frequency. | ||
| Integer Boundary | Methods for PLL Dominated Spurs
| Reducing the loop bandwidth may degrade the total integrated noise if the bandwidth is too narrow. | |
Methods for VCO Dominated Spurs
| Reducing the phase detector may degrade the phase noise and also reduce the capacitance at the Vtune pin. | ||
| Primary Fractional |
| Decreasing the loop bandwidth too much may degrade in-band phase noise. Also, larger unequivalent fractions only sometimes work | |
| Sub-Fractional |
| Dithering and larger fractions may increase phase noise. MASH_SEED can be set between values 0 and Fden, which changes the sub-fractional spur behavior. This is a deterministic relationship and there will be one seed value that will give best result for this spur. | |