ZHCSEK3G December 2015 – August 2022 LMX2592
PRODUCTION DATA
请参考 PDF 数据表获取器件具体的封装图。
If there is a desired frequency for highest power, use an inductor pullup and design for the value so that the resonance is at that frequency. Use the formula SRF = 1 / (2π× sqrt[L × C]).
Example: C = 1.4 pF (characteristic). If maximum power is targeted at 1 GHz, L = 18 nH. If maximum power is targeted at 3.3 GHz, L = 1.6 nH