ZHCSN38D October 2021 – April 2024 LMR54406 , LMR54410
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| VIN | Operating input voltage range | 4 | 36 | V | ||
| VOUT | Adjustable output voltage regulation(1) | PFM operation | –1.5% | 2.5% | ||
| VOUT | Adjustable output voltage regulation(1) | FPWM operation | –1.5% | 1.5% | ||
| ISUPPLY | Input supply current when in regulation | VIN =12 V, VOUT = 3.3 V, IOUT = 0 A, RFBT = 1 MΩ, PFM variant |
90 | µA | ||
| DMAX | Maximum switch duty cycle(2) | 98% | ||||
| VHC | FB pin voltage required to trip short-circuit hiccup mode | 0.325 | V | |||
| tD | Switch voltage dead time | 2 | ns | |||
| TSD | Thermal shutdown temperature | Shutdown temperature | 170 | °C | ||
| TSD | Thermal shutdown temperature | Recovery temperature | 158 | °C | ||