ZHCSN38D October 2021 – April 2024 LMR54406 , LMR54410
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| SUPPLY VOLTAGE (VIN PIN) | ||||||
| VIN_UVLO | Undervoltage lockout thresholds | Rising threshold | 3.55 | 3.75 | 4 | V |
| Falling threshold | 3.25 | 3.45 | 3.65 | V | ||
| Hysteresis | 0.3 | V | ||||
| IQ-nonSW | Operating quiescent current (non-switching)(1) | VEN = 3.3 V, VFB=1.1V (PFM variant only) | 80 | 120 | µA | |
| ISD | Shutdown quiescent current; measured at VIN pin | VEN = 0 V | 3 | 10 | µA | |
| ENABLE (EN PIN) | ||||||
| VEN-VOUT-H | Enable input high-level for VOUT | VENABLE rising | 1.1 | 1.23 | 1.36 | V |
| VEN-VOUT-L | Enable input low-level for VOUT | VENABLE falling | 0.95 | 1.1 | 1.22 | V |
| VEN-VOUT-HYS | Enable input hysteresis for VOUT | Hysteresis | 130 | mV | ||
| ILKG-EN | Enable input leakage current | VEN = 3.3V | 10 | 200 | nA | |
| VOLTAGE REFERENCE (FB PIN) | ||||||
| VFB | Feedback voltage | 0.79 | 0.8 | 0.81 | V | |
| ILKG-FB | Feedback leakage current | FB = 1.2 V | 0.2 | nA | ||
| SWITCHING FREQUENCY | ||||||
| FOSC | Internal oscillator frequency | 0.935 | 1.1 | 1.265 | MHz | |
| CURRENT LIMITS AND HICCUP | ||||||
| ISC | High-side current limit(2) | LMR54410 | 1.25 | 1.6 | 1.9 | A |
| ILS-LIMIT | Low-side current limit(2) | LMR54410 | .9 | 1.1 | 1.3 | A |
| ISC | High-side current limit(2) | LMR54406 | .85 | 1.1 | 1.3 | A |
| ILS-LIMIT | Low-side current limit(2) | LMR54406 | .65 | 0.8 | .95 | A |
| IL-ZC | Zero cross detector threshold | PFM variants only | 0.02 | A | ||
| MOSFETS | ||||||
| RDS-ON-HS | High-side MOSFET ON-resistance | TJ=25 ℃, VIN = 12 V | 450 | mΩ | ||
| RDS-ON-LS | Low-side MOSFET ON-resistance | TJ=25 ℃, VIN = 12 V | 240 | mΩ | ||
| THERMAL SHUTDOWN | ||||||
| TSD-Rising | Thermal shutdown | Shutdown threshold | 170 | °C | ||
| TSD-Falling | Thermal shutdown | Recovery threshold | 158 | °C | ||