ZHCSN38D October 2021 – April 2024 LMR54406 , LMR54410
PRODUCTION DATA
| PARAMETER | TEST CONDTIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| tON-MIN | Minimum switch on-time | IOUT = 1 A | 60 | ns | ||
| tOFF-MIN | Minimum switch off-time | IOUT = 1 A | 110 | ns | ||
| tON-MAX | Maximum switch on-time | 7.5 | µs | |||
| tSS | Internal soft-start time | 1.8 | ms | |||