ZHCSN38D October 2021 – April 2024 LMR54406 , LMR54410
PRODUCTION DATA
Unless otherwise specified the following conditions apply: VIN = 12 V, VOUT = 5 V, fSW = 1100 kHz, L = 15 µH, COUT = 22 µF, TA = 25°C.
Figure 8-3 Ripple at No Load
Figure 8-5 Start-Up by VIN
Figure 8-7 Load Transient
Figure 8-9 Short Protection
Figure 8-4 Ripple at Full Load
Figure 8-6 Start-Up by EN
Figure 8-8 Line Transient
Figure 8-10 Short Recovery