ZHCSMT4C October 2021 – November 2022 LMR51420
PRODUCTION DATA
Unless otherwise specified the following conditions apply: VIN = 12 V, VOUT = 5 V, fSW = 500 kHz, L = 10 µH, COUT = 44 µF, T = 25°C.
Figure 9-2 Ripple at No Load
Figure 9-4 Start-Up by
VIN
Figure 9-6 Load Transient
Figure 9-8 Short Protection
Figure 9-3 Ripple at Full Load
Figure 9-5 Start-Up by EN
Figure 9-7 Line Transient
Figure 9-9 Short Recovery