ZHCSMT4C October 2021 – November 2022 LMR51420
PRODUCTION DATA
The LMR51420 only requires a few external components to convert from a wide voltage range supply to a fixed output voltage. Figure 9-1 shows a basic schematic.
The external components have to fulfill the needs of the application and the stability criteria of the control loop of the device. Table 9-1 can be used to simplify the output filter component selection.
| fSW (kHz) | VOUT (V) | L (µH) | COUT (µF) (1) | RFBT (kΩ) | RFBB (kΩ) |
|---|---|---|---|---|---|
| 500 | 3.3 | 8.2 | 2 × 22 µF / 16 V | 100 | 22.1 |
| 5 | 10 | 2 × 22 µF / 16 V | 100 | 13.7 | |
| 12 | 22 | 2 × 22 µF / 25 V | 100 | 5.23 |
| fSW (kHz) | VOUT (V) | L (µH) | COUT (µF) (1) | RFBT (kΩ) | RFBB (kΩ) |
|---|---|---|---|---|---|
| 1100 | 3.3 | 3.3 | 2 × 10 µF / 16 V | 100 | 22.1 |
| 5 | 4.7 | 2 × 10 µF / 16 V | 100 | 13.7 | |
| 12 | 8.2 | 2 × 10 µF / 25 V | 100 | 5.23 |