ZHCSMT4C October 2021 – November 2022 LMR51420
PRODUCTION DATA
The EN pin provides electrical ON and OFF control for the LMR51420. When VEN is below 0.95 V, the device is in shutdown mode. The LMR51420 also employs VIN undervoltage lockout protection (UVLO). If VIN voltage is below its UVLO threshold of 3.58 V, the converter is turned off.