ZHCSMU1F October 2020 – January 2024 LMR43610-Q1 , LMR43620-Q1
PRODUCTION DATA
In some cases, a feedforward capacitor can be used across RFBT to improve the load transient response or improve the loop-phase margin. Optimizing Transient Response of Internally Compensated DC-DC Converters with Feedforward Capacitor Application Report is helpful when experimenting with a feedforward capacitor.
Due to the nature of the feedback detect circuitry, the value of CFF must be limited to make sure that the desired output voltage is established when configuring for adjustable output voltages. Equation 9 must be followed to make sure CFF remains below the maximum value.