ZHCSMU1F October 2020 – January 2024 LMR43610-Q1 , LMR43620-Q1
PRODUCTION DATA
Diode emulation prevents reverse current through the inductor which requires a lower frequency needed to regulate given a fixed peak inductor current. Diode emulation also limits ripple current as frequency is reduced. With a fixed peak current, as output current is reduced to zero, frequency must be reduced to near zero to maintain regulation.
The LMR436x0-Q1 has a minimum peak inductor current setting (see IPEAKMIN in Electrical Characteristics) while in auto mode. After current is reduced to a low value with fixed input voltage, on time is constant. Regulation is then achieved by adjusting frequency. This mode of operation is called PFM mode regulation.