ZHCSHQ3F August 2017 – November 2020 LMR33630
PRODUCTION DATA
请参考 PDF 数据表获取器件具体的封装图。
| PIN | TYPE | DESCRIPTION | ||
|---|---|---|---|---|
| HSOIC | VQFN | NAME | ||
| 1 | 1,11 | PGND | G | Power ground terminal. Connect to system ground and AGND. Connect to bypass capacitor with short wide traces. |
| 2 | 2,10 | VIN | P | Input supply to regulator. Connect a high-quality bypass capacitor or capacitors directly to this pin and PGND. |
| 3 | 9 | EN | A | Enable input to regulator. High = ON, low = OFF. Can be connected directly to VIN; Do not float. |
| 4 | 8 | PG | A | Open drain power-good flag output. Connect to suitable voltage supply through a current limiting resistor. High = power OK, low = power bad. Flag pulls low when EN = Low. Can be left open when not used. |
| 5 | 7 | FB | A | Feedback input to regulator. Connect to tap point of feedback voltage divider. Do not float. Do not ground. |
| 6 | 5 | VCC | P | Internal 5-V LDO output. Used as supply to internal control circuits. Do not connect to external loads. Can be used as logic supply for power-good flag. Connect a high-quality 1-µF capacitor from this pin to GND. |
| 7 | 4 | BOOT | P | Boot-strap supply voltage for internal high-side driver. Connect a high-quality 100-nF capacitor from this pin to the SW pin. On the VQFN package connect the SW pin to NC on the PCB. This simplifies the connection from the CBOOT capacitor to the SW pin. |
| 8 | 12 | SW | P | Regulator switch node. Connect to power inductor. On the VQFN package connect the SW pin to NC on the PCB. This simplifies the connection from the CBOOT capacitor to the SW pin. |
| THERMAL PAD |
6 | AGND | G | Analog ground for regulator and system. Ground reference for internal references and logic. All electrical parameters are measured with respect to this pin. Connect to system ground on PCB. For the HSOIC package, the pad on the bottom of the device serves as both the AGND connection and a thermal connection to the heat sink ground plane. This pad must be soldered to a ground plane to achieve good electrical and thermal performance. |
| — | 3 | NC | — | On the VQFN package the SW pin must be connected to NC on the PCB. This simplifies the connection from the CBOOT capacitor to the SW pin. This pin has no internal connection to the regulator. |
| A = Analog, P = Power, G = Ground | ||||