Unless otherwise specified the following conditions apply: VIN
= 24 V, fSW = 500 KHz, L = 8.2 µH, COUT = 2 × 47 µF,
TA = 25°C.
Unless otherwise specified the following conditions apply: VIN
= 24 V, fSW = 500 KHz, L = 8.2 µH, COUT = 2 × 47 µF,
TA = 25°C.
| VIN = 24
V |
VOUT = 5
V |
IOUT = 2
A |
Figure 8-2 Start-up By EN. Unless otherwise specified the following conditions apply: VIN
= 24 V, fSW = 500 KHz, L = 8.2 µH, COUT = 2 × 47 µF,
TA = 25°C. 
| VIN = 24
V |
VOUT = 5
V |
IOUT = 0
A |
Figure 8-4 Sleep
Mode
| VIN = 24
V |
VOUT = 5
V |
IOUT = 2
A |
Figure 8-6 CCM
Mode
Figure 8-8 Output Short
| VIN = 24
V |
VOUT = 5
V |
IOUT = 2
A |
Figure 8-3 Start-up By
VIN
| VIN = 24
V |
VOUT = 5
V |
IOUT = 200
mA |
Figure 8-5 DCM
Mode
| IOUT: 20% → 80%
of 3 A |
Slew rate = 100
mA/μs |
Figure 8-7 Load
Transient
Figure 8-9 Output Short Recovery