ZHCSPZ0A february 2022 – june 2023 LMK1D1208I
PRODUCTION DATA
MIN | NOM | MAX | UNIT | |||
---|---|---|---|---|---|---|
VDD | Core supply voltage | 3.3-V supply | 3.135 | 3.3 | 3.465 | V |
2.5-V supply | 2.375 | 2.5 | 2.625 | |||
1.8-V supply | 1.71 | 1.8 | 1.89 | |||
Supply Ramp | Supply voltage ramp | Requires monotonic ramp (10-90% of VDD) | 0.1 | 20 | ms | |
TA | Operating free-air temperature | –40 | 105 | °C | ||
TJ | Operating junction temperature | –40 | 135 | °C |