ZHCSPZ0A february 2022 – june 2023 LMK1D1208I
PRODUCTION DATA
Each bank, Bank 0 or Bank 1, can be individually muted such that the bank outputs are set to logic low (OUTx_P is low and OUTx_N is high).
Table 9-6 describes the control of this function. The BANKx_MUTE register field is set by register 0x02 (R2). See R2 Register for more information on this register.
| BANKx_MUTE | BANK CLOCK OUTPUTS |
|---|---|
| 0 | BANKx outputs selected INx |
| 1 | BANKx outputs logic low |