ZHCSPZ0A february 2022 – june 2023 LMK1D1208I
PRODUCTION DATA

| Device | Package Type | Package Drawing | Pins | SPQ | Reel Diameter (mm) | Reel Width W1 (mm) | A0 (mm) | B0 (mm) | K0 (mm) | P1 (mm) | W (mm) | Pin1 Quadrant |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| LMK1D1208IRHAR | VQFN | RHA | 40 | 2500 | 330.0 | 16.4 | 6.3 | 6.3 | 1.1 | 12.0 | 13.3 | Q2 |
| LMK1D1208IRHAT | VQFN | RHA | 40 | 250 | 180.0 | 16.4 | 6.3 | 6.3 | 1.1 | 12.0 | 13.3 | Q2 |

| Device | Package Type | Package Drawing | Pins | SPQ | Length (mm) | Width (mm) | Height (mm) |
|---|---|---|---|---|---|---|---|
| LMK1D1208IRHAR | VQFN | RHA | 40 | 2500 | 367.0 | 367.0 | 35.0 |
LMK1D1208IRHAT | VQFN | RHA | 40 | 250 | 210.0 | 185.0 | 35.0 |