ZHCSKK6D December 2019 – February 2022 LMK1C1102 , LMK1C1103 , LMK1C1104
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
|---|---|---|---|---|---|---|---|
| CURRENT CONSUMPTION | |||||||
| IDD | Core supply current, static | All-outputs disabled, fIN = 0 V | 25 | 45 | µA | ||
| IDD | Core supply current | All-outputs disabled, fIN = 100 MHz | 8 | 15 | mA | ||
| All-outputs active, fIN = 100 MHz, CL = 5pF, VDD = 1.8 V | 14 | 20 | |||||
| All-outputs active, fIN = 100 MHz, CL = 5pF, VDD = 2.5 V | 21 | 30 | |||||
| All-outputs active, fIN = 100 MHz, CL = 5pF, VDD = 3.3 V | 33 | 40 | |||||
| CLOCK INPUT | |||||||
| fIN_SE | Input frequency | VDD = 3.3 V | DC | 250 | MHz | ||
| VDD = 2.5 V and 1.8 V | DC | 200 | |||||
| VIH | Input high voltage | 0.7 x VDD | V | ||||
| VIL | Input low voltage | 0.3 x VDD | |||||
| dVIN/dt | Input slew rate | 20% - 80% of input swing | 0.1 | V/ns | |||
| IIN_LEAK | Input leakage current | –50 | 50 | uA | |||
| CIN_SE | Input capacitance | at 25°C | 7 | pF | |||
| CLOCK OUTPUT FOR ALL VDD LEVELS | |||||||
| fOUT | Output frequency | VDD = 3.3 V | 250 | MHz | |||
| VDD = 2.5 V and 1.8 V | 200 | ||||||
| ODC | Output duty cycle | With 50% duty cycle input (for all VDD) | 45 | 55 | % | ||
| tSTART | Start-up time before output is active | See (1) | 3 | ms | |||
| t1G_ON | Output enable time | See (2) | 5 | cycles | |||
| t1G_OFF | Output disable time | See (3) | 5 | cycles | |||
| CLOCK OUTPUT FOR VDD = 3.3 V ± 5% | |||||||
| VOH | Output high voltage | IOH = 1 mA | 2.8 | V | |||
| VOL | Output low voltage | IOL = 1 mA | 0.2 | ||||
| tRISE-FALL | Output rise and fall time | 20/80%, CL= 5 pF, fIN = 156.25 MHz | 0.35 | 0.7 | ns | ||
| tOUTPUT-SKEW | Output-output skew | See (4) | 25 | 50 | ps | ||
| tPART-SKEW | Part-to-part skew | 250 | |||||
| tPROP-DELAY | Propagation delay | See (5) | 1.5 | 2 | ns | ||
| tJITTER-ADD | Additive Jitter | fIN = 156.25 MHz, Input slew rate = 2 V/ns, Integration range = 12 kHz - 20 MHz | 8 | 20 | fs, RMS | ||
| ROUT | Output impedance | 50 | Ω | ||||
| CLOCK OUTPUT FOR VDD = 2.5 V ± 5% | |||||||
| VOH | Output high voltage | IOH = 1 mA | 0.8 x VDD | V | |||
| VOL | Output low voltage | IOL = 1 mA | 0.2 x VDD | ||||
| tRISE-FALL | Output rise and fall time | 20/80%, CL= 5 pF, fIN = 156.25 MHz | 0.33 | 0.8 | ns | ||
| tOUTPUT-SKEW | Output-output skew | See (4) | 50 | ps | |||
| tPART-SKEW | Part-to-part skew | 400 | |||||
| tPROP-DELAY | Propagation delay | See (5) | 1.5 | 2.5 | ns | ||
| tJITTER-ADD | Additive Jitter | fIN = 156.25 MHz, Input slew rate = 2 V/ns, Integration range = 12 kHz - 20 MHz | 11 | 27 | fs, RMS | ||
| ROUT | Output impedance | 52.5 | Ω | ||||
| CLOCK OUTPUT FOR VDD = 1.8 V ± 5% | |||||||
| VOH | Output high voltage | IOH = 1 mA | 0.8 x VDD | V | |||
| VOL | Output low voltage | IOL = 1 mA | 0.2 x VDD | ||||
| tRISE-FALL | Output rise and fall time | 20/80%, CL= 5 pF, fIN = 156.25 MHz | 0.38 | 1 | ns | ||
| tOUTPUT-SKEW | Output-output skew | See (4) | 50 | ps | |||
| tPART-SKEW | Part-to-part skew | 900 | ps | ||||
| tPROP-DELAY | Propagation delay | See (5) | 1.5 | 3 | ns | ||
| tJITTER-ADD | Additive Jitter | fIN = 156.25 MHz, Input slew rate = 2 V/ns, Integration range = 12 kHz - 20 MHz | 17.5 | 50 | fs, RMS | ||
| ROUT | Output impedance | 60 | Ω | ||||
| GENERAL PURPOSE INPUT (1G) | |||||||
| VIH | High-level input voltage | 0.75 x VDD | V | ||||
| VIL | Low-level input voltage | 0.25 x VDD | |||||
| IIH | Input high-level current | VIH = VDD_REF | –50 | 50 | µA | ||
| IIL | Input low-level current | VIL = GND | –50 | 50 | |||