ZHCSCY6A June   2014  – July 2014 LMK00804B

PRODUCTION DATA.  

  1. 特性
  2. 应用
  3. 说明
  4. 简化电路原理图
  5. 修订历史记录
  6. Device Comparison Table
  7. Pin Configuration and Functions
  8. Specifications
    1. 8.1  Pin Characteristics
    2. 8.2  Absolute Maximum Ratings
    3. 8.3  Handling Ratings
    4. 8.4  Recommended Operating Conditions
    5. 8.5  Thermal Information
    6. 8.6  Power Supply Characteristics
    7. 8.7  LVCMOS / LVTTL DC Characteristics
    8. 8.8  Differential Input DC Characteristics
    9. 8.9  Electrical Characteristics (VDDO = 3.3 V ± 5%)
    10. 8.10 Electrical Characteristics (VDDO = 2.5 V ± 5%)
    11. 8.11 Electrical Characteristics (VDDO = 1.8 V ± 0.15 V)
    12. 8.12 Electrical Characteristics (VDDO = 1.5 V ± 5%)
    13. 8.13 Typical Characteristics
  9. Parameter Measurement Information
  10. 10Detailed Description
    1. 10.1 Overview
    2. 10.2 Functional Block Diagram
      1. 10.2.1 26
    3. 10.3 Feature Description
      1. 10.3.1 Clock Enable Timing
    4. 10.4 Device Functional Modes
      1. 10.4.1 Clock Input Function
  11. 11Applications and Implementation
    1. 11.1 Application Information
    2. 11.2 Output Clock Interface Circuit
    3. 11.3 Input Detail
    4. 11.4 Input Clock Interface Circuits
    5. 11.5 Typical Applications
      1. 11.5.1 Design Requirements
      2. 11.5.2 Detailed Design Procedure
      3. 11.5.3 Application Curves
        1. 11.5.3.1 System-Level Phase Noise and Additive Jitter Measurement
    6. 11.6 Do's and Don'ts
      1. 11.6.1 Power Considerations
      2. 11.6.2 Recommendations for Unused Input and Output Pins
      3. 11.6.3 Input Slew Rate Considerations
  12. 12Power Supply Recommendations
    1. 12.1 Power Supply Considerations
      1. 12.1.1 Power-Supply Filtering
      2. 12.1.2 Thermal Management
  13. 13Layout
    1. 13.1 Layout Guidelines
      1. 13.1.1 Ground Planes
      2. 13.1.2 Power Supply Pins
      3. 13.1.3 Differential Input Termination
      4. 13.1.4 LVCMOS Input Termination
      5. 13.1.5 Output Termination
    2. 13.2 Layout Example
  14. 14器件和文档支持
    1. 14.1 器件支持
    2. 14.2 商标
    3. 14.3 静电放电警告
    4. 14.4 术语表
  15. 15机械封装和可订购信息

封装选项

机械数据 (封装 | 引脚)
散热焊盘机械数据 (封装 | 引脚)
订购信息

11 Applications and Implementation

11.1 Application Information

Refer to the following sections for output clock and input clock interface circuits.

11.2 Output Clock Interface Circuit

0007.gifFigure 9. LVCMOS Output Configuration

11.3 Input Detail

0008.gifFigure 10. Clock Input Components

11.4 Input Clock Interface Circuits

LVCMOS_CLK_Input_Config.gifFigure 11. LVCMOS_CLK Input Configuration
Single_Ended_Input_DC_Revised_SNAS626.gif
1. The Thevenin/split termination values (R = 100 Ω) at the CLK input may be adjusted to provide a small differential offset voltage (50 mV, for example) between the CLK and nCLK inputs to prevent input chatter if the LVCMOS driver is tri-stated. For example, using 105 Ω 1% to 3.3 V rail and 97.6 Ω 1% to GND will provide a –60 mV offset voltage (VnCLK-VCLK) and ensure a logic low state if the LVCMOS driver is tri-stated.
Figure 12. Single-Ended/LVCMOS Input DC Configuration
LVPECL_Input_Configuration_snas642.gifFigure 13. LVPECL Input Configuration
Alternative_LVPECL_Input_Configuration_snas642.gifFigure 14. Alternative LVPECL Input Configuration
HCSL_Input_Configuration_snas642.gifFigure 15. HCSL Input Configuration
LVDS_Input_Configuration_snas642.gifFigure 16. LVDS Input Configuration
SSTL_Input_Configuration_snas642.gifFigure 17. SSTL Input Configuration

11.5 Typical Applications

11.5.1 Design Requirements

For high-performance devices, limitations of the equipment influence phase-noise measurements. The noise floor of the equipment is often higher than the noise floor of the device. The real noise floor of the device is probably lower. It is important to understand that system-level phase noise measured at the DUT output is influenced by the input source and the measurement equipment.


For Figure 18 and Figure 19 system-level phase noise plots, a Rohde & Schwarz SMA100A low-noise signal generator was cascaded with an Agilent 70429A K95 single-ended to differential converter block with ultra-low phase noise and fast edge slew rate (>3 V/ns) to provide a very low-noise clock input source to the LMK00804B. An Agilent E5052 source signal analyzer with ultra-low measurement noise floor was used to measure the phase noise of the input source (SMA100A + 70429A K95) and system output (input source + LMK00804B). The input source phase noise is shown by the light yellow trace, and the system output phase noise is shown by the dark yellow trace.

11.5.2 Detailed Design Procedure

The additive phase noise or noise floor of the buffer (PNFLOOR) can be computed as follows:

Equation 1. PNFLOOR (dBc/Hz) = 10 x log10[10^(PNSYSTEM/10) – 10^(PNSOURCE/10)]

where

  • PNSYSTEM is the phase noise of the system output (source+buffer)
  • PNSOURCE is the phase noise of the input source

The additive jitter of the buffer (JADD) can be computed as follows:

Equation 2. JADD = SQRT(JSYSTEM2– JSOURCE2)

where

  • JSYSTEM is the RMS jitter of the system output (source+buffer), integrated from 10 kHz to 20 MHz
  • JSOURCE is the RMS jitter of the input source, integrated from 10 kHz to 20 MHz

11.5.3 Application Curves

11.5.3.1 System-Level Phase Noise and Additive Jitter Measurement

LMK00804_125M_PhaseNoise_inverted.pngFigure 18.
125 MHz Input Phase Noise (57 fs rms, Light Blue),
and Output Phase Noise (71 fs rms, Dark Blue),
Additive Jitter = 42 fs rms
LMK00804_156M_PhaseNoise_inverted.pngFigure 19.
156.25 MHz Input Phase Noise (57 fs rms, Light Blue),
and Output Phase Noise (72 fs rms, Dark Blue),
Additive Jitter = 44 fs rms

11.6 Do's and Don'ts

11.6.1 Power Considerations

The following power consideration refers to the device-consumed power consumption only. The device power consumption is the sum of static power and dynamic power. The dynamic power usage consists of two components:

  • Power used by the device as it switches states
  • Power required to charge any output load

The output load can be capacitive-only or capacitive and resistive. Use the following formula to calculate the power consumption of the device:

Equation 3. PDev = Pstat + Pdyn + PCload
Equation 4. Pstat = (IDD × VDD) + (IDDO × VDDO)
Equation 5. Pdyn + PCload = (IDDO,dyn + IDDO,Cload) × VDDO

where

  • IDDO,dyn = CPD × VDDO × f × n [mA]
  • IDDO,Cload = Cload × VDDO × f × n [mA]

Example for power consumption of the LMK00804B: 4 outputs are switching, f = 100 MHz,

VDD = VDDO = 3.465 V and assuming Cload = 5 pF per output:

Equation 6. PDev = 90 mW + 34 mW = 124 mW
Equation 7. Pstat = (21 mA × 3.465 V) + (5 mA × 3.465 V)= 90 mW
Equation 8. Pdyn + PCload = (2.8 mA + 6.9 mA) x 3.465 V = 34 mW
Equation 9. IDD,dyn = 2 pF × 3.465 V × 100 MHz × 4 = 2.8 mA
Equation 10. IDD,Cload = 5 pF × 3.465 V x 100 MHz × 4 = 6.9 mA

NOTE

For dimensioning the power supply, consider the total power consumption. The total power consumption is the sum of device power consumption and the power consumption of the load.

11.6.2 Recommendations for Unused Input and Output Pins

  • CLK_SEL, CLK_EN, and OE: These inputs all have internal pull-up (RPU) according to Table 2 and can be left floating if unused. Table 2 shows the default floating state of these inputs:
  • Table 2. Input Floating Default States

    INPUT FLOATING STATE SELECTION
    CLK_SEL CLK/nCLK selected
    CLK_EN Synchronous outputs enable
    OE Outputs enabled
  • CLK/nCLK Inputs: See Figure 10 for the internal connections. When using single ended input, take note of the internal pull-up and pull-down to make sure the unused input is properly biased. To interface a single-ended input to the CLK/nCLK input, the configuration shown in Figure 12 is recommended.
  • LVCMOS_CLK Input: See Figure 10 for the internal connection. The internal pull-down (RPD) resistor ensures a low state when this input is left floating.
  • Outputs: Any unused output can be left floating with no trace connected.

11.6.3 Input Slew Rate Considerations

LMK00804B employs high-speed and low-latency circuit topology, allowing the device to achieve ultra-low additive jitter/phase noise and high-frequency operation. To take advantage of these benefits in the system application, it is optimal for the input signal to have a high slew rate of 3 V/ns or greater. Driving the input with a slower slew rate can degrade the additive jitter and noise floor performance. For this reason, a differential signal input is recommended over single-ended because it typically provides higher slew rate and common-mode-rejection. Refer to the “Additive Jitter vs. Input Slew Rate” plots in Typical Characteristics. Also, using an input signal with very slow input slew rate, such as less than 0.05 V/ns, has the tendency to cause output switching noise to feed-back to the input stage and cause the output to chatter. This is especially true when driving either input in single-ended fashion with a very slow slew rate, such as a sine-wave input signal.