ZHCSKV2A February 2020 – July 2020 LM76005-Q1
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| VFB_PFM | Output voltage offset at no load in auto mode | VIN = 3.8 V to 36 V, VSYNC = 0 V, auto mode IOUT = 0 A | 2% | |||
| Vdrop | Minimum input to output voltage differential to maintain specified accuracy | VOUT = 5 V, IOUT = 1.5 A, fSW = 400 kHz | 0.65 | V | ||
| IQ_SW | Operating quiescent current (switching) | VEN = 3.3 V, IOUT = 0 A, RT = open, VBIAS = VOUT = 3.3 V, RFBT = 1 Meg | 15 | µA | ||
| IPEAK_MIN | Minimum inductor peak current | VSYNC = 0 V, IOUT = 10 mA | 1 | A | ||
| IBIAS_SW | Operating quiescent current from external VBIAS (switching) | fSW = 400 kHz, IOUT = 1 A | 7 | mA | ||
| DMAX | Maximum switch duty cycle | While in frequency foldback | 97.5% | |||
| tDEAD | Dead time between high-side and low-side MOSFETs | 4 | ns | |||