ZHCSKV2A February 2020 – July 2020 LM76005-Q1
PRODUCTION DATA
The output voltage of the LM76005-Q1 device is externally adjustable using a resistor divider network. In the application circuit of Figure 8-2, this divider network is comprised of top feedback resistor, RFBT, and bottom feedback resistor, RFBB. Equation 12 is used to determine the output voltage of the converter:
Choose the value of the RFBT to be around 1 MΩ to minimize quiescent current during light load operation or 100 kΩ to improve noise immunity. With the desired output voltage set to be 5 V and with a VFB = 1 V, the RFBB value can then be calculated using Equation 12. The formula yields a value of 24.9 kΩ when RFBT = 100 kΩ.