ZHCSKV2A February 2020 – July 2020 LM76005-Q1
PRODUCTION DATA
| PARAMETER | MIN | MAX | UNIT | |
|---|---|---|---|---|
| Input voltages | PVIN to PGND | –0.3 | 65 | V |
| EN to AGND | –0.3 | VIN + 0.3 | ||
| FB, RT, SS/TRK to AGND | –0.3 | 5 | ||
| PGOOD to AGND | –0.1 | 20 | ||
| SYNC to AGND | –0.3 | 5.5 | ||
| BIAS to AGND | –0.3 | Lower of (VIN + 0.3) or 30 | ||
| AGND to PGND | –0.3 | 0.3 | ||
| Output voltages | SW to PGND | –0.3 | VIN + 0.3 | V |
| SW to PGND less than 10-ns transients | –3.5 | 65 | ||
| BOOT to SW | –0.3 | 5.5 | ||
| VCC to AGND | –0.3 | 5.5 | ||
| Junction temperature, TJ | –40 | 150 | °C | |
| Storage temperature, Tstg | –65 | 150 | °C | |