ZHCSKV2A February 2020 – July 2020 LM76005-Q1
PRODUCTION DATA
Section 8.2.2 is based on a design example. For this design example, use the parameters listed in Table 8-2 as the input parameters.
DESIGN PARAMETER | VALUE |
---|---|
Input voltage range | 3.5 V to 60 V |
Output voltage | 5 V |
Input ripple voltage | 400 mV |
Output ripple voltage | 30 mV |
Output current rating | 5 A |
Operating frequency | 400 kHz |