ZHCSKV2A February 2020 – July 2020 LM76005-Q1
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| SUPPLY VOLTAGE (PVIN PINS) | ||||||
| VIN | Operating input voltage range | 3.5 | 60 | V | ||
| ISD | Shutdown quiescent current; measured at PVIN pin(1) | VEN = 0 V | 1.2 | 10 | µA | |
| IQ_NONSW | Operating quiescent current from VIN (non-switching) | VEN = 2 V, VFB = 1.5 V, VBIAS = 3.3 V external | 2 | 12 | µA | |
| ENABLE (EN PIN) | ||||||
| VEN_VCC_H | Enable input high level for VCC output | VEN rising | 1.2 | V | ||
| VEN_VCC_L | Enable input low level for VCC output | VEN falling | 0.3 | V | ||
| VEN_VOUT_H | Enable input high level for VOUT | VEN rising | 1.14 | 1.204 | 1.25 | V |
| VEN_VOUT_HYS | Enable input hysteresis for VOUT | VEN falling hysteresis | –150 | mV | ||
| ILKG_EN | Enable input leakage current | VEN = 2 V | 1.4 | 200 | nA | |
| INTERNAL LDO (VCC PIN, BIAS PIN) | ||||||
| VCC | Internal VCC voltage | PWM operation | 3.29 | V | ||
| PFM operation | 3.1 | V | ||||
| VCC_UVLO | Internal VCC undervoltage lockout | VCC rising | 2.96 | 3.14 | 3.27 | V |
| VCC falling hysteresis | –565 | mV | ||||
| VBIAS_ON | Input change over | VBIAS rising | 3.11 | 3.25 | V | |
| VBIAS falling hysteresis | –63 | mV | ||||
| IBIAS_NONSW | Operating quiescent current from external VBIAS (non-switching) | VEN = 2 V, VFB = 1.5 V, VBIAS = 3.3 V external | 21 | 50 | µA | |
| VOLTAGE REFERENCE (FB PIN) | ||||||
| VFB | Feedback voltage | PWM mode | 0.987 | 1.006 | 1.017 | V |
| ILKG_FB | Input leakage current at FB pin | VFB = 1 V | 0.2 | 60 | nA | |
| HIGH SIDE DRIVER (BOOT PIN) | ||||||
| VBOOT_UVLO | BOOT - SW undervoltage lockout | 1.6 | 2.2 | 2.7 | V | |
| CURRENT LIMITS AND HICCUP | ||||||
| IHS_LIMIT(2) | Short-circuit, high-side current limit | 6.0 | 6.8 | 7.8 | A | |
| ILS_LIMIT (2) | Low-side current limit | 4.5 | 5.1 | 5.8 | A | |
| INEG_LIMIT | Negative current limit | –4.1 | A | |||
| VHICCUP | Hiccup threshold on FB pin | 0.38 | 0.42 | 0.46 | V | |
| IL_ZC | Zero cross-current limit | 0.05 | A | |||
| SOFT START (SS/TRK PIN) | ||||||
| ISSC | Soft-start charge current | 1.8 | 2 | 2.2 | µA | |
| RSSD | Soft-start discharge resistance | UVLO, TSD, OCP; or EN = 0 V | 2 | kΩ | ||
| POWER GOOD (PGOOD PIN) and OVERVOLTAGE PROTECTION | ||||||
| VPGOOD_OV | Power-good overvoltage threshold | % of FB voltage | 106% | 110% | 113% | |
| VPGOOD_UV | Power-good undervoltage threshold | % of FB voltage | 86% | 90% | 93% | |
| VPGOOD_HYS | Power-good hysteresis | % of FB voltage | 2.5% | |||
| VPGOOD_VALID | Minimum input voltage for proper PGOOD function | 50-µA pullup to PGOOD pin, VEN = 0 V | 1.3 | 2 | V | |
| RPGOOD | Power-good on-resistance | VEN = 2.5 V | 40 | 100 | Ω | |
| VEN = 0 V | 30 | 90 | ||||
| MOSFETS | ||||||
| RDS_ON_HS (3) | High-side MOSFET on-resistance | IOUT = 1 A, VBIAS = VOUT = 3.3 V | 95 | 150 | mΩ | |
| RDS_ON_LS (3) | Low-side MOSFET on-resistance | IOUT = 1 A, VBIAS = VOUT = 3.3 V | 45 | 85 | mΩ | |
| THERMAL SHUTDOWN | ||||||
| TSD (4) | Thermal shutdown threshold | Shutdown threshold | 150 | °C | ||
| Recovery threshold | 135 | °C | ||||