ZHCSOW5B September 2021 – July 2022 LM74721-Q1
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| VA_POR(DLY) | A (low to high) to GATE Turn-On delay | V(A) ↑ V(A_POR) to V(GATE-A) > 5V, C(GATE-A) = 10 nF | 200 | µs | ||
| tReverse delay | Reverse voltage detection to Gate Turn-Off delay | V(A) – V(C) = +30 mV to –100 mV, V(GATE-A) <1V, C(GATE-A) = 10 nF | 0.47 | 0.81 | ||
| tForward recovery | Forward voltage detection to Gate Turn-On delay | V(A) – V(C) = –100 mV to 700 mV, V(GATE-A) >5V, C(GATE-A) = 10 nF | 1.9 | 2.9 | ||
| tEN_OFF(DLY)PD | EN to PD Delay | EN ↓ to PD ↓ | 6.5 | 12 | ||
| tOV_OFF(DLY)PD | OV to PD Deglitch | OV ↑ to PD ↓ | 0.9 | 1.5 | ||
| tPD_Pk | Peak Pulldown duration | I(PD_SINK,Pk) ↑ to I(PD_SINK,DC) ↓ | 11 | 38 | 65 | |