ZHCSOW5B September 2021 – July 2022 LM74721-Q1
PRODUCTION DATA
The LM74721-Q1 features an integrated VDS clamp that operates the external MOSFET as an active clamp to dissipate the automotive ISO7637 pulse 1 transient.
When the ISO7637 pulse 1 is applied at the input:
Figure 8-2 shows circuit operation during ISO7637 pulse 1.
Note that the reverse current flows from VOUT back to input during the ISO7637 pulse 1 test dropping the VOUT. The output filter must be designed to ensure that VOUT does not go negative during ISO7637 pulse 1 test. For all the other ISO7637 pulses that is pulse 2a, 2b, 3a, 3b, the input and output filter components suppress these pulses.