ZHCSO26A November 2021 – March 2022 LM66100-Q1
PRODUCTION DATA
| MIN | MAX | UNIT | ||
|---|---|---|---|---|
| VIN | Maximum Input Voltage Range | –6 | 6 | V |
| VOUT | Maximum Output Voltage Range | –0.3 | 6 | V |
| VCE | Maximum CE Pin Voltage | –0.3 | 6 | V |
| VST | Maximum ST Pin Voltage | –0.3 | 6 | V |
| ISW, MAX | Maximum Continuous Switch Current | 1.5 | A | |
| ISW, PLS | Maximum Pulsed Switch Current (≤120 ms, 2% Duty Cycle) | 2.5 | A | |
| ID, PLS | Maximum Pulsed Body Diode Current (≤0.1 ms, 0.2% Duty Cycle) | 2.5 | A | |
| ICE | Maximum CE Pin Current | –1 | mA | |
| IST | Maximum ST Pin Current | –1 | mA | |
| TJ | Junction temperature | –40 | 150 | °C |
| TSTG | Storage temperature | –65 | 150 | °C |
| TLEAD | Maximum Lead Temperature (10 s soldering time) | 300 | °C | |