ZHCSO26A November 2021 – March 2022 LM66100-Q1
PRODUCTION DATA
By connecting the CE pin to VOUT, this allows the comparator to detect reverse current flow through the switch. If the output is forced above the selected input by VOFF, the channel switches off to stop the reverse current IRCB within tOFF. Once the output falls below VIN by VON, the device turns back on.