ZHCSQO1D june 2022 – august 2023 LM5177
PRODUCTION DATA
Table 9-1 shows the intended input, output, and performance parameters for a typical design example.
Parameter | Value |
---|---|
VI minimum | 6 V |
VI typical = VI start-up | 13.5 V |
VI maximum | 36 V |
VO nominal | 16 V |
PO maximum | 128 W |