ZHCSQO1D june 2022 – august 2023 LM5177
PRODUCTION DATA
Reference | Description | Part Number | Comment |
---|---|---|---|
RCOMP | 1.91 kΩ | ||
CCOMP1 | 47-nF, 50-V Ceramic Capacitor | ||
CCOMP2 | 1.8-nF, 50-V Ceramic Capacitor | ||
CSS | 18-nF, 50-V Ceramic Capacitor or 20-nF, 80-V Ceramic Capacitor | GCM21B5C1H183JA16 or GCM21B5C1K203JA16 | |
RFB,top | 71. 5kΩ | ||
RFB,bot | 4.7 kΩ | ||
RnFLT | 10 kΩ | ||
RIMONOUT | 82 kΩ | ||
CIN1 | 2× 10-µF, 50-V Ceramic Capacitor | GCM32EC71H106KA03 | |
CIN2 | 1× 100-μF, 63-V Aluminum Capacitor | PCR1J101MCL1GS | |
M1 | N-Channel 40-V MOSFET, RDS(on) = 4.3 mΩ | SQJ422EP | |
M2 | N-Channel 40-V MOSFET, RDS(on) = 4.3 mΩ | SQJ422EP | |
M3 | N-Channel 40-V MOSFET, RDS(on) = 4.3 mΩ | SQJ422EP | |
M4 | N-Channel 40-V MOSFET, RDS(on) = 4.3 mΩ | SQJ422EP | |
RCS | 1.00 mΩ | 3xKRL2012E-C-R003-F | |
L1 | 1.8 μH, DCR = 3.2 mΩ | IHLP-5050FD-A1 | |
COUT1 | 5× 10-µF, 50-V Ceramic Capacitor | GCM32EC71H106KA03 | |
COUT2 | 1× 100-μF, 63-V Aluminum Capacitor | PCR1J101MCL1GS | |
RISNS | 4 mΩ | KRL2012E-C-R004-F | |
CBST1 | 0.1-µF, 35-V Ceramic Capacitor | GRT033R6YA104KE01 | |
CBST2 | 0.1-µF, 35-V Ceramic Capacitor | GRT033R6YA104KE01 | |
CVCC | 47-µF, 6.3-V Ceramic Capacitor | GRM188R60J476ME15D | |
RUVLO,top | 75 kΩ | ||
RUVLO,bot | 20.5 kΩ | ||
RSLOPE | 69.8 kΩ | ||
RCFG | 13.3 kΩ | ||
RRT | 75 kΩ |