ZHCSTL8F April 2007 – November 2023 LM25116
PRODUCTION DATA
With the inductor and sense resistor value selected, the value of the ramp capacitor (CRAMP) necessary for the emulation ramp circuit is Equation 13.
where
For the 5-V output design example, the ramp capacitor is calculated with Equation 14.
The next lowest standard value of 270 pF was selected for CRAMP. A COG type capacitor with 5% or better tolerance is recommended.