ZHCSJS5D March 2011 – May 2019 LM21215A
PRODUCTION DATA.
Internal thermal shutdown circuitry is provided to protect the integrated circuit in the event that the maximum junction temperature is exceeded. When activated, typically at 165°C, the LM21215A tri-states the power MOSFETs and resets soft start. After the junction temperature cools to approximately 155°C, the device starts up using the normal startup routine.
Figure 27. LM21215A Modes of Operation