ZHCSND8 april 2021 LM117QML-SP
PRODUCTION DATA
PARAMETER | TEST CONDITIONS (1) | SUBGROUP(2) | MIN | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
VO | Output voltage | VI = 4.25 V, IL = –5 mA | 1, 2, 3 | 1.2 | 1.3 | V | |
25°C Post-radiation |
1 |
1.35 |
|||||
VI = 4.25 V, IL = –1.5 A | 1, 2, 3 | 1.2 | 1.3 | ||||
25°C Post-radiation |
1 | 1.35 | |||||
VI = 41.25 V, IL = –5 mA | 1, 2, 3 | 1.2 | 1.3 | ||||
25°C Post-radiation |
1 | 1.35 | |||||
VI = 41.25 V, IL = –200 mA | 1, 2, 3 | 1.2 | 1.3 | ||||
25°C Post-radiation |
1 | 1.35 | |||||
VI = 6.25 V, IL = –5 mA |
125°C |
2 |
1.2 |
1.3 |
|||
VRLine | Line regulation | 4.25
V ≤ VI ≤ 41.25
V, IL = –5 mA |
25°C |
1 | –9 | 9 | mV |
125°C, –55°C |
2, 3 | –23 | 23 | ||||
25°C Post-radiation |
1 |
–25 |
25 |
||||
VRLoad | Load regulation | VI = 6.25
V, –1.5 A ≤ IL ≤ –5 mA |
25°C |
1 | –3.5 | 3.5 | mV |
125°C, –55°C |
2, 3 | –12 | 12 | ||||
25°C Post-radiation |
1 |
–7 |
7 |
||||
VI = 41.25
V, –200 mA ≤ IL ≤ –5 mA |
25°C |
1 | –3.5 | 3.5 | |||
125°C, –55°C |
2, 3 | –12 | 12 | ||||
25°C Post-radiation |
1 |
–7 |
7 |
||||
VRTh | Thermal regulation | VI = 14.6 V, IL = –1.5 A |
25°C |
1 | –12 | 12 | mV |
IAdj | Adjust pin current | VI = 4.25 V, IL = –5 mA | 1, 2, 3 | –100 | –15 | µA | |
VI = 41.25 V, IL = –5 mA | 1, 2, 3 | –100 | –15 | ||||
ΔIAdj/ Line | Adjust pin current change | 4.25
V ≤ VI ≤ 41.25
V, IL = –5 mA |
1, 2, 3 | –5 | 5 | µA | |
ΔIAdj / Load | Adjust pin current change | VI
= 6.25
V, –1.5 A ≤ IL ≤ –5 mA |
1, 2, 3 | –5 | 5 | µA | |
IQ | Minimum load current | VI
= 4.25
V, Forced VO = 1.4 V |
1, 2, 3 | –3 | –0.2 | mA | |
VI
= 14.25
V, Forced VO = 1.4 V |
1, 2, 3 | –3 | –0.2 | ||||
VI
= 41.25
V, Forced VO = 1.4 V |
1, 2, 3 | –5 | –0.2 | ||||
IOS | Output short circuit current | VI = 4.25 V | 1, 2, 3 | –3.5 | –1.5 | A | |
VI = 40 V | 1, 2, 3 | –1 | –0.18 | ||||
VO (Recov) | Output voltage recovery | VI = 4.25
V, RL = 0.833
Ω, CL = 20 µF |
1, 2, 3 | 1.2 | 1.3 | V | |
25°C Post-radiation |
1 |
1.35 |
|||||
VI = 40 V, RL = 250 Ω | 1, 2, 3 | 1.2 | 1.3 | ||||
25°C Post-radiation |
1 |
1.35 |
|||||
VStart | Voltage start-up | VI
= 4.25
V, RL = 0.833
Ω, CL = 20 µF, IL = –1.5 A |
1, 2, 3 | 1.2 | 1.3 | V | |
VNO | Output noise voltage | VI = 6.25 V, IL = –100 mA |
25°C |
7 |
120 |
µVRMS | |
ΔVO / ΔVI | Line transient response | VI
= 6.25
V, ΔVI = 3
V, IL = –10 mA |
25°C |
7 | 18 | mV | |
ΔVO / ΔIL | Load transient response | VI
= 6.25
V, ΔIL = –400
mA, IL = –100 mA |
25°C |
7 |
120 |
mV | |
ΔVI / ΔVO | Ripple rejection | VI = 6.25
V, IL = –500
mA, EI = 1 VRMS at ƒ = 2400 Hz |
25°C |
4 |
65 |
dB | |
25°C Post-radiation |
4 |
60 |