ZHCSJ59C december 2018 – july 2023 LDC5072-Q1
PRODUCTION DATA
Figure 7-1 Angle Error VCC = 5 V,
COUT < 50 nF
Figure 7-3 Angle Error VCC = 3.3 V,
COUT < 50 nF
Figure 7-5 Angle Error VCC = 5 V,
COUT > 100 nF
Figure 7-2 Angle Error VCC = 5 V,
COUT < 50 nF
Figure 7-4 Angle Error VCC = 3.3 V,
COUT < 50 nF
Figure 7-6 OUTx Pin Leakage Current When Device is in a SAFE State and Output Pulled to VCC With R Pull-up