ZHCSJ59C december 2018 – july 2023 LDC5072-Q1
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| IPD_INxN_BIST | Pull down current to GND during startup on INxN pins for sensor BIST | 150 | 200 | 270 | μA | |
| IPU_INxP_BIST | Pull up current from VREG during startup on INxP pins for sensor BIST | 150 | 200 | 270 | ||
| VTH_FALL_INxP_BIST | Falling threshold of window comparator for sensor BIST on INxP pins | 22.7 | 25 | 30 | %VREG | |
| VTH_FALL_INxN_BIST | Falling threshold of window comparator for sensor BIST on INxN pins | 70 | 75 | 77.3 | ||
| IPU_AGC_EN_BIST | Pull up current from VREG during startup BIST on AGC_EN pin to check short to ground | 200 | 250 | 350 | μA | |
| VUVUTH_VCC | VCC under voltage upper threshold(1) | 4.5 | V | |||
| VUVLTH_VCC | VCC under voltage lower threshold(1) | 3.6 | ||||
| VOVUTH_VCC | VCC over voltage upper threshold | 6.5 | ||||
| VOVLTH_VCC | VCC over voltage lower threshold | 5.6 | ||||
| CLOSS_VREG | VREG external capacitor loss check. Capacitor values below this will trigger a fault. | 5V VCC mode only | 1 | nF | ||
| VOVUTH_VREG (3) | VREG overvoltage upper threshold | 4.2 | V | |||
| VOVLTH_VREG | VREG overvoltage lower threshold | 3.6 | ||||
| VPOR_VREG_uth | VREG power-on upper threshold | 3.15 | V | |||
| VPOR_VREG_lth | VREG power-on lower thershold | 2.91 | ||||
| fFLTH_LC | LC oscillator frequency too high fault detection | 5.3 | 6.2 | MHz | ||
| fFLTL_LC | LC oscillator frequency too low fault detection | 2.0 | 2.4 | |||
| IPU_LCx_BIST | Pull up current from VREG during startup on LCOUT and LCIN pins for sensor BIST | 1.7 | 2.6 | 4.0 | mA | |
| IPD_LCx_BIST | Pull down current to GND during startup on LCOUT and LCIN pins for sensor BIST | 1.7 | 2.6 | 4.0 | ||
| tMIN_PH_IMB | Minimum time between zero crossing of sine output and the following zero crossing of cosine output and vice versa to not signal a phase imbalance fault(2). | 8.5 | 10 | 11.5 | μs | |
| VALAGC_INP_OOR_L | AGC quantized step out of 256 (min to max gain) in auto gaib mode to signal FAULT when input signal is very low amplitude | 251 | AGC code | |||
| VALAGC_INP_OOR_H | AGC quantized step out of 256 (min to max gain) in auto gain modet o signal FAULT when input signal is very high amplitude | 4 | ||||
| VOOR_H_INx_PIN | Out of range single ended fault threshold voltage for each IN pin - High | 70 | 75 | 77.3 | %VREG | |
| VOOR_L_INx_PIN | Out of range single ended fault threshold voltage for each IN pin - Low | 22.7 | 25 | 30 | %VREG | |
| VOOR_H_INx_LPF | Out of range single ended fault threshold voltage at low pass filter output - High | 87.5 | 92.5 | 98 | %VREG | |
| VOOR_L_INx_LPF | Out of range single ended fault threshold voltage at low pass filter output - Low | 1 | 7.5 | 12 | %VREG | |
| VOOR_H_OUTx_PIN | Out of range single ended fault threshold voltage for each OUT pin - High | 93 | 95 | 97 | %VCC | |
| VOOR_L_OUTx_PIN | Out of range single ended fault threshold voltage for each OUT pin - Low | 3 | 5 | 7 | %VCC | |
| VCM_H_OUTx_PIN | Deviation of output common mode above VREF_OUT to trigger a FAULT | 0.8 | 10 | %VCC | ||
| VCM_L_OUTx_PIN | Deviation of output common mode below VREF_OUT to trigger a FAULT | 0.8 | 10 | %VCC | ||
| VOUTx_SHRT_P_CMP_OFF | Offset between internal AGC diffrential output value and OUTxP differential value before short between OUTxP pins is detected. | +100 | +250 | +440 | mV | |
| VOUTx_SHRT_N_CMP_OFF | Offset between internal AGC diffrential output value and OUTxN differential value before short between OUTxN pins is detected. | -380 | -250 | -100 | mV | |
| VUV_DVDD | Internal Digital Supply undervoltage check. | 1.2 | 1.3 | V | ||
| VTOGGLE_AGC_EN | Checks if the comparator on AGC_EN toggles after AGC_EN status determination | 50 | 200 | mV | ||
| TTSD_rise | Abmient temperature above which thermal shutdown fault is triggered. | 190 | ℃ | |||
| TTSD_fall | Abmient temperature below which thermal shutdown fault is cleared | 160 | ℃ | |||