ZHCSJ59C december 2018 – july 2023 LDC5072-Q1
PRODUCTION DATA
The maximum rotational speed seen by the LDC5072-Q1 is equal to the motor speed times the number of poles of the inductive sensor:

where
Based on VelocityLDC, choose COUT output by referring to graphs in Typical Characteristics. In this case, VelocityLDC equals 200,000 RPM which is 3,333 Hz. The output capacitors selected should be can be easily 50 nF but less than 149 nF.